DescriptionMaterial:Indexing pin steel. Threaded sleeve steel. Mushroom grip, dark grey thermoplastic. Lock mark aluminium.Version:Indexing pin steel, hardened, ground and black oxidised. Threaded sleeve black oxidised. Lock mark red anodised.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged. When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.On request:Special versions.Accessory:Spacer rings K0665Drawing reference:
Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut
1) marking ring
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.