HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Indexing plungers, stainless steel, Form C
K0632_C

Indexing plungers, stainless steel, Form C

go back

Item description/product images

DescriptionMaterial:Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_C Indexing plungers, stainless steel, Form C 149 kB

Drawings

Indexing plungers, stainless steel, Form C

Item selection/filter

Order No.FormMain
material
locating pinDD1D2L1L2L3L4HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.003903Cstainless steelhardened3M6x0,75141251031,53,580,84,510 on request
K0632.003004Cstainless steelhardened4M8x1181561338,54101612  on request
K0632.003105Cstainless steelhardened5M10x1211771543,55131,3512  on request
K0632.003206Cstainless steelhardened6M12x1,5252081751,76141,8614  on request
K0632.003308Cstainless steelhardened8M16x1,533261023688192,31535  on request
K0632.003410Cstainless steelhardened10M20x1,5332812257410222,81534 on request
K0632.003412Cstainless steelhardened12M20x1,5332814257812222,81539 on request
K0632.003516Cstainless steelhardened16M24x2403218289616273,22046 on request
K0632.113903Cstainless steelnot hardened3M6x0,75141251031,53,580,84,510 on request
K0632.113004Cstainless steelnot hardened4M8x1181561338,54101612  on request
K0632.113105Cstainless steelnot hardened5M10x1211771543,55131,3512  on request
K0632.113206Cstainless steelnot hardened6M12x1,5252081751,76141,8614  on request
K0632.113308Cstainless steelnot hardened8M16x1,533261023688192,31535  on request
K0632.113410Cstainless steelnot hardened10M20x1,5332812257410222,81534 on request
K0632.113412Cstainless steelnot hardened12M20x1,5332814257812222,81539 on request
K0632.113516Cstainless steelnot hardened16M24x2403218289616273,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33