- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0632Indexing plungers stainless steel |
go back |
|
|
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob 1.4305, electropolished.Version:Bright. Indexing pin ground.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back. On request:Special versions.Accessory:Spacer rings K0665Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0632.001903 | A | stainless steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 |  | | on request | | K0632.001004 | A | stainless steel | hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | on request | | K0632.001105 | A | stainless steel | hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0632.001206 | A | stainless steel | hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0632.001308 | A | stainless steel | hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | on request | | K0632.001410 | A | stainless steel | hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | on request | | K0632.001412 | A | stainless steel | hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 |  | | on request | | K0632.001516 | A | stainless steel | hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 |  | | on request | | K0632.111903 | A | stainless steel | not hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 |  | | on request | | K0632.111004 | A | stainless steel | not hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | on request | | K0632.111105 | A | stainless steel | not hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0632.111206 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0632.111308 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | on request | | K0632.111410 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | on request | | K0632.111412 | A | stainless steel | not hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 |  | | on request | | K0632.111516 | A | stainless steel | not hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 |  | | on request | |
|
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0632.002903 | B | stainless steel | hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | on request | | K0632.002004 | B | stainless steel | hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | on request | | K0632.002105 | B | stainless steel | hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | on request | | K0632.002206 | B | stainless steel | hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | on request | | K0632.002308 | B | stainless steel | hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | on request | | K0632.002410 | B | stainless steel | hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | on request | | K0632.002412 | B | stainless steel | hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | on request | | K0632.002516 | B | stainless steel | hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | on request | | K0632.112903 | B | stainless steel | not hardened | 3 | M6x0,75 | 14 | 34,5 | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | on request | | K0632.112004 | B | stainless steel | not hardened | 4 | M8x1 | 18 | 43 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | on request | | K0632.112105 | B | stainless steel | not hardened | 5 | M10x1 | 21 | 50 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | on request | | K0632.112206 | B | stainless steel | not hardened | 6 | M12x1,5 | 25 | 59 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | on request | | K0632.112308 | B | stainless steel | not hardened | 8 | M16x1,5 | 33 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | on request | | K0632.112410 | B | stainless steel | not hardened | 10 | M20x1,5 | 33 | 83 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | on request | | K0632.112412 | B | stainless steel | not hardened | 12 | M20x1,5 | 33 | 87 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | on request | | K0632.112516 | B | stainless steel | not hardened | 16 | M24x2 | 40 | 106 | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | on request | |
|
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0632.003903 | C | stainless steel | hardened | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 |  | | on request | | K0632.003004 | C | stainless steel | hardened | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | on request | | K0632.003105 | C | stainless steel | hardened | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0632.003206 | C | stainless steel | hardened | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0632.003308 | C | stainless steel | hardened | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | on request | | K0632.003410 | C | stainless steel | hardened | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | on request | | K0632.003412 | C | stainless steel | hardened | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 |  | | on request | | K0632.003516 | C | stainless steel | hardened | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 |  | | on request | | K0632.113903 | C | stainless steel | not hardened | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 |  | | on request | | K0632.113004 | C | stainless steel | not hardened | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | on request | | K0632.113105 | C | stainless steel | not hardened | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0632.113206 | C | stainless steel | not hardened | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0632.113308 | C | stainless steel | not hardened | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | on request | | K0632.113410 | C | stainless steel | not hardened | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | on request | | K0632.113412 | C | stainless steel | not hardened | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 |  | | on request | | K0632.113516 | C | stainless steel | not hardened | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 |  | | on request | |
|
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0632.004903 | D | stainless steel | hardened | 3 | M6x0,75 | 14 | - | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | on request | | K0632.004004 | D | stainless steel | hardened | 4 | M8x1 | 18 | - | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | on request | | K0632.004105 | D | stainless steel | hardened | 5 | M10x1 | 21 | - | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | on request | | K0632.004206 | D | stainless steel | hardened | 6 | M12x1,5 | 25 | - | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | on request | | K0632.004308 | D | stainless steel | hardened | 8 | M16x1,5 | 33 | - | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | on request | | K0632.004410 | D | stainless steel | hardened | 10 | M20x1,5 | 33 | - | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | on request | | K0632.004412 | D | stainless steel | hardened | 12 | M20x1,5 | 33 | - | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | on request | | K0632.004516 | D | stainless steel | hardened | 16 | M24x2 | 40 | - | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | on request | | K0632.114903 | D | stainless steel | not hardened | 3 | M6x0,75 | 14 | - | 12 | 5 | 10 | 3,5 | 8 | 10 | 0,8 | 4,5 | 10 |  | | on request | | K0632.114004 | D | stainless steel | not hardened | 4 | M8x1 | 18 | - | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | on request | | K0632.114105 | D | stainless steel | not hardened | 5 | M10x1 | 21 | - | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | on request | | K0632.114206 | D | stainless steel | not hardened | 6 | M12x1,5 | 25 | - | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | on request | | K0632.114308 | D | stainless steel | not hardened | 8 | M16x1,5 | 33 | - | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | on request | | K0632.114410 | D | stainless steel | not hardened | 10 | M20x1,5 | 33 | - | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | on request | | K0632.114412 | D | stainless steel | not hardened | 12 | M20x1,5 | 33 | - | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 15 | 39 |  | | on request | | K0632.114516 | D | stainless steel | not hardened | 16 | M24x2 | 40 | - | 32 | 18 | 28 | 16 | 27 | 36 | 3,2 | 20 | 46 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|