K0665.91014021 | SPACER RING, D=10, D1=14, L=2, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91014031 | SPACER RING, D=10, D1=14, L=3, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91014041 | SPACER RING, D=10, D1=14, L=4, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91014061 | SPACER RING, D=10, D1=14, L=6, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91014081 | SPACER RING, D=10, D1=14, L=8, STAINLESS STEEL 1.4305 BRIGHT | | | on request | |
|
Availability Here you can check item's availability. |
|