- K2042
Bowden cable distributor for indexing plungers with remote actuation
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
K1744Indexing plungers steel or stainless steel with plastic mushroom... |
go back |
|
|
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.The connection, e.g. to a machine control system, is hard wired via the connection cable of the integrated sensor.Material:Steel version:
Grub screw and indexing pin steel.
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip black grey thermoplastic. Version:Steel version: Threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel version: Threaded sleeve, bright. Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:The status sensor switches when it engages after S - 1 mm travel.Technical data:Inductive sensor: Output circuit: PNP NO Operating voltage: 6 - 30 V DC Operating current: <100 mA Contact gap: 1 mm Switch frequency: <4000 Hz Short-circuit proof: yes Reverse polarity protection: yes Rating: IP 67 Connection type: 2 m PVC cable Temperature range: -10 °C - +70 °C Approvals: CE, c UL us, EACApplication:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Drawing reference:Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut Form C: lockout type, without locknut Form D: lockout type, with locknut
P = cable length
BN = brown BK = black BU = blue Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | P | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1744.11051 | A | steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.12061 | A | steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.13081 | A | steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.14101 | A | steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.14121 | A | steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.011051 | A | stainless steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.012061 | A | stainless steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.013081 | A | stainless steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.014101 | A | stainless steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.014121 | A | stainless steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.111051 | A | stainless steel | not hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.112061 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.113081 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.114101 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.114121 | A | stainless steel | not hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | |
|
Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | P | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1744.21051 | B | steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.22061 | B | steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.23081 | B | steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.24101 | B | steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.24121 | B | steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.021051 | B | stainless steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.022061 | B | stainless steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.023081 | B | stainless steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.024101 | B | stainless steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.024121 | B | stainless steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.121051 | B | stainless steel | not hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.122061 | B | stainless steel | not hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.123081 | B | stainless steel | not hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.124101 | B | stainless steel | not hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.124121 | B | stainless steel | not hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | |
|
Indexing plungers steel or stainless steel with plastic mushroom grip, locking slot and status sensor, hardwired |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | P | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1744.31051 | C | steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.32061 | C | steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.33081 | C | steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.34101 | C | steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.34121 | C | steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.031051 | C | stainless steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.032061 | C | stainless steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.033081 | C | stainless steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.034101 | C | stainless steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.034121 | C | stainless steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.132061 | C | stainless steel | not hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.131051 | C | stainless steel | not hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.133081 | C | stainless steel | not hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.134101 | C | stainless steel | not hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.134121 | C | stainless steel | not hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 2,8 | 2000 | 15 | 39 | | | on request | |
|
Indexing plungers steel or stainless steel with plastic mushroom grip, locknut, locking slot and status sensor, hardwired |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | P | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1744.41051 | D | steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.42061 | D | steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.43081 | D | steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.44101 | D | steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.44121 | D | steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.041051 | D | stainless steel | hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.042061 | D | stainless steel | hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.043081 | D | stainless steel | hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.044101 | D | stainless steel | hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.044121 | D | stainless steel | hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | | K1744.142061 | D | stainless steel | not hardened | 6 | M12x1,5 | 25 | 2,4 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 2000 | 6 | 14 | | | on request | | K1744.141051 | D | stainless steel | not hardened | 5 | M10x1 | 25 | 2,4 | 51 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 2000 | 5 | 12 | | | on request | | K1744.143081 | D | stainless steel | not hardened | 8 | M16x1,5 | 33 | 2,4 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 2000 | 15 | 35 | | | on request | | K1744.144101 | D | stainless steel | not hardened | 10 | M20x1,5 | 33 | 2,4 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 2000 | 15 | 34 | | | on request | | K1744.144121 | D | stainless steel | not hardened | 12 | M20x1,5 | 33 | 2,4 | 84 | 28 | 14 | 25 | 12 | 22 | 30 | 2,8 | 2000 | 15 | 39 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|