- K2042
Bowden cable distributor for indexing plungers with remote actuation
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
K0748Indexing plungers ECO, steel or stainless steel, short version... |
go back |
|
|
DescriptionMaterial:Steel version:
Indexing pin not hardened.
Threaded sleeve 1.0718.
Indexing pin 1.4305.
Stainless steel version:
Indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom knob black grey thermoplastic.Version:Steel version: Indexing pin hardened. Threaded sleeve trivalent blue passivated. Indexing pin bright.
Stainless steel version: Indexing pin not hardened. Steel parts bright.Note:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece. Pay attention to the max. tightening torque when assembling. On request:Special versions.Drawing reference:Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut Form C: lockout type, without locknut Form D: lockout type, with locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.01903060 | A | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.01004080 | A | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.01105100 | A | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.01206120 | A | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.01308160 | A | steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 | | | on request | | K0748.11903060 | A | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.11004080 | A | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.11105100 | A | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.11206120 | A | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.11308160 | A | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 | | | on request | |
|
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locknut |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.02903060 | B | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.02004080 | B | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.02105100 | B | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.02206120 | B | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.02308160 | B | steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 | | | on request | | K0748.12903060 | B | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.12004080 | B | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.12105100 | B | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.12206120 | B | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.12308160 | B | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 | | | on request | |
|
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locking slot |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.03903060 | C | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.03004080 | C | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.03105100 | C | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.03206120 | C | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.03308160 | C | steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 | | | on request | | K0748.13903060 | C | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.13004080 | C | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.13105100 | C | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.13206120 | C | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.13308160 | C | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 | | | on request | |
|
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut |
More information |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.04903060 | D | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.04004080 | D | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.04105100 | D | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.04206120 | D | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.04308160 | D | steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 | | | on request | | K0748.14903060 | D | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 | | | on request | | K0748.14004080 | D | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 | | | on request | | K0748.14105100 | D | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 | | | on request | | K0748.14206120 | D | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 | | | on request | | K0748.14308160 | D | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|