K1583Indexing and clamping grips, steel with plastic star grip and... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve. A protruding signal button means that the indexing pin is not completely extended.Material:Star grip black grey thermoplastic.
Signal button red thermoplastic.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.Version:Steel electro zinc-plated. Stainless steel bright.Advantages:Optical indication of the engagement function. Indexing and clamping with one product. Ergonomic operation via star grip.On request:Special versions.Accessory:Hexagon nuts thin DIN 439Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | H | H1 | L | L1 | Travel S | SW | CAD | Acc. | Price | Order |
---|
K1583.108040 | 4 | M8 | 32 | 14 | 20 | 10 | 39 | 15 | 4 | 8 | | | on request | | K1583.210050 | 5 | M10 | 40 | 18 | 24,9 | 13 | 46,9 | 17 | 5 | 10 | | | on request | | K1583.312060 | 6 | M12 | 50 | 22 | 32 | 17 | 58 | 20 | 6 | 12 | | | on request | | K1583.416080 | 8 | M16 | 63 | 26 | 40,3 | 21 | 74,3 | 26 | 8 | 16 | | | on request | | K1583.108041 | 4 | M8x1 | 32 | 14 | 20 | 10 | 39 | 15 | 4 | 8 | | | on request | | K1583.210051 | 5 | M10x1 | 40 | 18 | 24,9 | 13 | 46,9 | 17 | 5 | 10 | | | on request | | K1583.312061 | 6 | M12x1,5 | 50 | 22 | 32 | 17 | 58 | 20 | 6 | 12 | | | on request | | K1583.416081 | 8 | M16x1,5 | 63 | 26 | 40,3 | 21 | 74,3 | 26 | 8 | 16 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|