Product groups
Offset bushes and assembly tool for lateral spring plungers
K0369

Offset bushes and assembly tool for lateral spring plungers

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Offset bushes enable lateral spring plungers to be precisely positioned with regard to the workpiece.Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0369 Offset bushes and assembly tool for lateral spring plungers 216 kB

Drawings (total overview)

Offset bushes and assembly tool for lateral spring plungers
Offset bushes and assembly tool for lateral spring plungers

Assembly tools

More information

Drawings

Assembly tools

Item selection/filter

Order No.

Suitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.036 on request
K0369.0510 on request
K0369.0812 on request
K0369.1016 on request

Offset bushes for lateral spring plungers

More information

Drawings

Offset bushes for lateral spring plungers

Item selection/filter

Order No.

D1D2D3HMSuitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.120126129,926 on request
K0369.16016101611,9210 on request
K0369.18018121813,9212 on request
K0369.25025162517,9316 on request