K1669Catch plates steel or brass for barrel locks with return spring |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or brass.Version:Steel zinc-plated. Brass chromed.Note:The catch plates can be simply screwed onto the application.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | B | B1 | B2 | C | D | H | L | CAD | Acc. | Price | Order |
---|
K1669.11350 | steel | passivated | 35 | 23 | 11,5 | 1,2 | 3,5 | 11,5 | 11 | | | on request | | K1669.16500 | steel | passivated | 50 | 34 | 16 | 1,5 | 4,8 | 16 | 16 | | | on request | | K1669.22680 | steel | passivated | 68,5 | 43,5 | 21 | 2 | 7 | 21 | 22 | | | on request | | K1669.11351 | brass | chromed | 35 | 23 | 11,5 | 1,2 | 3,5 | 11,5 | 11 | | | on request | | K1669.16501 | brass | chromed | 50 | 34 | 16 | 1,5 | 4,8 | 16 | 16 | | | on request | | K1669.22651 | brass | chromed | 68,5 | 43,5 | 21 | 2 | 7 | 21 | 22 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|