Product groups
Catch plates aluminium for barrel locks with return spring
K1692

Catch plates aluminium for barrel locks with return spring

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The catch plates can be simply screwed onto the application.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1692 Catch plates aluminium for barrel locks with return spring 180 kB

Drawings

Catch plates aluminium for barrel locks with return spring

Item selection/filter

Order No.BCD

D1HLL1CADAcc.PriceOrder
K1692.2537372,56,214192512,5 on request