Product groups
Barrel locks with return spring steel or brass bevel up or down
K1668

Barrel locks with return spring steel or brass bevel up or down

go back

Item description/product images

DescriptionMaterial:Steel or brass.Version:Steel zinc-plated.
Brass chromed.
Note:Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants: bevelled upward or bevelled downward. The bevelled surface allows the application to be closed or opened without actuating the grip. The integrated return spring always brings the grip back to its original position.Type of operation:When the grip is pushed, the barrel moves into the open position and the door can be opened. When the door is pushed to, it is locked automatically by the bevel.Accessory:Locking plate steel or brass K1669.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1668 Barrel locks with return spring steel or brass bevel up or down 167 kB

Drawings

Barrel locks with return spring steel or brass bevel up or down

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
BB1B2CD

HH1LL1L2CADAcc.PriceOrder
K1668.036350Abevel upsteelgalvanised352381,23,519836,51113,5 on request
K1668.056500Abevel upsteelgalvanised5034121,54,829,512561619 on request
K1668.073700Abevel upsteelgalvanised704516273816732228 on request
K1668.136350Bbevel downsteelgalvanised352381,23,519836,51113,5 on request
K1668.156500Bbevel downsteelgalvanised5034121,54,829,512561619 on request
K1668.173700Bbevel downsteelgalvanised704516273816732228 on request
K1668.036351Abevel upbrasschromed352381,23,519836,51113,5 on request
K1668.056501Abevel upbrasschromed5034121,54,829,512561619 on request
K1668.073701Abevel upbrasschromed704516273816732228 on request
K1668.136351Bbevel downbrasschromed352381,23,519836,51113,5 on request
K1668.156501Bbevel downbrasschromed5034121,54,829,512561619 on request
K1668.173701Bbevel downbrasschromed704516273816732228 on request