Product groups
Bushing for ball lock pins with LONG-LOK thread lock
K0724

Bushing for ball lock pins with LONG-LOK thread lock

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.

LONG-LOK thread lock Nylon.
Version:Steel parts bright.Note:These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.Advantages:- centred by the centring collar.
- easy and reliable installation.
- can be screwed into various materials.
- usable both sides
- the LONG-LOK thread lock enables the depth to be exactly matched to existing components, no locknut is required.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0724 Bushing for ball lock pins with LONG-LOK thread lock 312 kB

Drawings

Bushing for ball lock pins with LONG-LOK thread lock

Item selection/filter

Order No.

DD1D2D3LL1L3L4L5SWTCADAcc.PriceOrder
K0724.1051215M1269251047354 on request
K0724.1061616M167,5123014510565 on request
K0724.1081618M1610123014510585 on request
K0724.11024110M2413183514687106 on request
K0724.11224112M2415183514687126 on request
K0724.11630116M30202440148119167 on request