Product groups
Quarter-turn latches steel or stainless steel, rotary knob plastic or stainless steel
K1561

Quarter-turn latches steel or stainless steel, rotary knob...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing steel or stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version:Housing nickel-plated or bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note:Stainless steel fastening screws M2 or M3 are included.
Form A mounting option for plate thickness 6 mm.
Form B mounting option for plate thickness > 6 to 14 mm.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping pins K1564.Drawing reference:
1) plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1561 Quarter-turn latches, steel or stainless steel rotary knob plastic or stainless steel 333 kB
 Technical note on Quarter-turn latch K1561 and clamping pin K1564 205 kB

Drawings (total overview)

Quarter-turn latches steel or stainless steel, rotary knob plastic or stainless steel

Quarter-turn latches steel, rotary knob plastic

More information

Drawings

Quarter-turn latches steel, rotary knob plastic

Item selection/filter

Order No.Component
material
DD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1561.14polyamide614252521236,55,5M2x314264,42,466-102,571,10,25≤130 °C on request
K1561.18polyamide81834342828105,5M3x418356,53,466-142,591,80,4≤130 °C on request

Quarter-turn latches stainless steel, rotary knob stainless steel

More information

Drawings

Quarter-turn latches stainless steel, rotary knob stainless steel

Item selection/filter

Order No.Component
material
DD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1561.114stainless steel614252521236,55,5M2x314264,42,466-102,571,10,25≤200 °C on request
K1561.118stainless steel81834342828105,5M3x418356,53,466-142,591,80,4≤200 °C on request