Product groups

Item description/product images

DescriptionMaterial:Housing stainless steel.
Pin steel or stainless steel.
Knob PA thermoplastic (polyamide) or stainless steel.
Ball and spring stainless steel.
Version:Housing bright.
Steel pin tempered and nickel plated.
Stainless steel pin tempered.
Twist knob fibreglass reinforced, black or bright.
Ball tempered.
Note:Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness up to 20 mm.
Includes M2 or M3 mounting screws.
Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1064 Ball lock pins with plastic or stainless steel twist knob 279 kB
 Technical information 118 kB

Drawings

Ball lock pin with twist knob
Ball lock pin with twist knob

Item selection/filter

Order No.Component
material
Version 2DD1D2D3D4HH1L2L5MD5D6D7D8TT1Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1064.620polyamidepins steel14625252124,56,519,514M2x314264,42,466-103030,5≤130 °C on request
K1064.1022polyamidepins steel1810343428311021,516M3x418356,53,466-145091,5≤130 °C on request
K1064.1028polyamidepins steel1810343428311027,522M3x418356,53,41212-205091,5≤130 °C on request
K1064.1620stainless steelpin stainless steel14625252124,56,519,514M2x314264,42,466-103030,5≤130 °C on request
K1064.11022stainless steelpin stainless steel1810343428311021,516M3x418356,53,466-145091,5≤130 °C on request
K1064.11028stainless steelpin stainless steel1810343428311027,522M3x418356,53,41212-205091,5≤130 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33