Product groups
Ball lock pins with plastic T-grip and head-end lock
K1415

Ball lock pins with plastic T-grip and head-end lock

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black grey.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock K1416.
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1415 Ball lock pins with plastic T-grip and head-end lock 148 kB

Drawings

Ball lock pins with plastic T-grip and head-end lock

Item selection/filter

Order No.BD

D1D2D3D5LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1415.20460505017,64655,513,21,53472519,450510 on request
K1415.20460510017,64655,513,21,53972519,4100510 on request
K1415.20460515017,64655,513,21,531472519,4150510 on request
K1415.20460605017,64666,8513,223472519,450614 on request
K1415.20460610017,64666,8513,223972519,4100614 on request
K1415.20460615017,64666,8513,2231472519,4150614 on request
K1415.2063081002362,989,517,333,596,53324,4100826 on request
K1415.2063081502362,989,517,333,5146,53324,4150826 on request
K1415.2063082002362,989,517,333,5196,53324,4200826 on request
K1415.2063101002362,9101217,343,596,53324,41001040 on request
K1415.2063101502362,9101217,343,5146,53324,41501040 on request
K1415.2063102002362,9101217,343,5196,53324,42001040 on request
K1415.2082121503381,81214,526,34,53,5146,539,528,81501257 on request
K1415.2082122003381,81214,526,34,53,5196,539,528,82001257 on request
K1415.2082122503381,81214,526,34,53,5246,539,528,82501257 on request
K1415.2082161503381,8161926,36,5414639,528,815016100 on request
K1415.2082162003381,8161926,36,5419639,528,820016100 on request
K1415.2082162503381,8161926,36,5424639,528,825016100 on request