Product groups

Item description/product images

DescriptionMaterial:Housing and push button steel or stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing nickel-plated or bright.
Knob tempered and nickel-plated.
Ball tempered.
Note:Installation dimensions for Form A for plate thickness 6 mm.
Installation dimensions for Form B for plate thickness 6 to 16 mm.
Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1063 Ball lock pins without head 232 kB
 Technical information 118 kB

Drawings

Ball lock pins without head
Ball lock pins without head

Item selection/filter

Order No.Main
material
DD1D2D3ML1L2L5HH1SWD6T
max.
Clamping force
N
Shearing force
kN
pullout force F
kN
Temperature resistanceCADAcc.PriceOrder
K1063.6212steel126128M8x1,25192113,52217,51013103030,5≤180 °C on request
K1063.10242steel16101611M12x1,521,523,51634,4281317165091,5≤180 °C on request
K1063.16212stainless steel126128M8x1,25192113,52217,51013103030,5≤180 °C on request
K1063.110242stainless steel16101611M12x1,521,523,51634,4281317165091,5≤180 °C on request