Product groups
Ball lock pins with mushroom grip, stainless steel with high shear strength, adjustable
K1299

Ball lock pins with mushroom grip, stainless steel with high...

go back

Item description/product images

DescriptionMaterial:Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4542 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:- Higher loading in comparison to standard ball lock pins.
- The length range is infinitely adjustable using the locknut and adjustment nut. This enables play-free positioning on the workpiece.
- The pins made from 1.4542 stainless steel are hardened, have a higher shear resistance and are extremely durable.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1299 Ball lock pins with mushroom grip, stainless steel with high shear strength, adjustable 265 kB

Drawings

Ball lock pins with mushroom grip, stainless steel with high shear strength, adjustable

Overview of items (compressed)

Item selection/filter
Order No.D

D1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1299.119050101955,513,52-105,92587,9-15,9524 on request
K1299.119050151955,513,57-155,925812,9-20,9524 on request
K1299.119050201955,513,512-205,925817,9-25,9524 on request
K1299.119050251955,513,517-255,925822,9-30,9524 on request
K1299.119050301955,513,522-305,925827,9-35,9524 on request
K1299.119060101966,8513,52-106,82588,8-16,8635 on request
K1299.119060151966,8513,57-156,825813,8-21,8635 on request
K1299.119060201966,8513,512-206,825818,8-26,8635 on request
K1299.119060251966,8513,517-256,825823,8-31,8635 on request
K1299.119060301966,8513,522-306,825828,8-36,8635 on request
K1299.119060351966,8513,527-356,825833,8-41,8635 on request
K1299.119060401966,8513,532-406,825838,8-46,8635 on request
K1299.119060451966,8513,537-456,825843,8-51,8635 on request
K1299.119060501966,8513,542-506,825848,8-56,8635 on request
K1299.125080202589,51710-207,8331017,8-27,8863 on request
K1299.125080252589,51715-257,8331022,8-32,8863 on request
K1299.125080302589,51720-307,8331027,8-37,8863 on request
K1299.125080352589,51725-357,8331032,8-42,8863 on request
K1299.125080402589,51730-407,8331037,8-47,8863 on request
K1299.125080452589,51735-457,8331042,8-52,8863 on request
K1299.125080502589,51740-507,8331047,8-57,8863 on request
K1299.125100202510121710-208,9331018,9-28,910100 on request
K1299.125100252510121715-258,9331023,9-33,910100 on request
K1299.125100302510121720-308,9331028,9-38,910100 on request
K1299.125100352510121725-358,9331033,9-43,910100 on request
K1299.125100402510121730-408,9331038,9-48,910100 on request
K1299.125100452510121735-458,9331043,9-53,910100 on request
K1299.125100502510121740-508,9331048,9-58,910100 on request
K1299.125100602510121750-608,9331058,9-68,910100 on request
K1299.13512025351214,52613-259,939,51222,9-34,912144 on request
K1299.13512030351214,52618-309,939,51227,9-39,912144 on request
K1299.13512035351214,52613-359,939,51222,9-44,912144 on request
K1299.13512040351214,52628-309,939,51237,9-39,912144 on request
K1299.13512045351214,52633-459,939,51242,9-54,912144 on request
K1299.13512050351214,52638-509,939,51247,9-59,912144 on request
K1299.13512060351214,52648-609,939,51257,9-69,912144 on request
K1299.13512070351214,52658-709,939,51267,9-79,912144 on request
K1299.13512080351214,52668-809,939,51277,9-89,912144 on request
K1299.135160303516192618-3013,139,51231,1-43,116257 on request
K1299.135160353516192623-3513,139,51236,1-48,116257 on request
K1299.135160403516192628-4013,139,51241,1-53,116257 on request
K1299.135160453516192633-4513,139,51246,1-58,116257 on request
K1299.135160503516192638-5013,139,51251,1-63,116257 on request
K1299.135160603516192648-6013,139,51261,1-73,116257 on request
K1299.135160703516192658-7013,139,51271,1-83,116257 on request
K1299.135160803516192668-8013,139,51281,1-93,116257 on request