Product groups
Ball lock pins with mushroom grip self-locking, stainless steel, adjustable
K1299

Ball lock pins with mushroom grip self-locking, stainless...

go back

Item description/product images

DescriptionMaterial:Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4305 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
The length range is infinitely adjustable using the locknut and adjusting nut. This enables play-free positioning on the workpiece.

Shear force double shear (F) = S · τ aB max.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1299 Ball lock pins with mushroom grip self-locking, stainless steel, adjustable 264 kB

Drawings

Ball lock pins with mushroom grip self-locking, stainless steel, adjustable

Item selection/filter

Order No.D

D1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1299.019050101955,513,52-105,92587,9-15,9515 on request
K1299.019050151955,513,57-155,925812,9-20,9515 on request
K1299.019050201955,513,512-205,925817,9-25,9515 on request
K1299.019050251955,513,517-255,925822,9-30,9515 on request
K1299.019050301955,513,522-305,925827,9-35,9515 on request
K1299.019060101966,8513,52-106,82588,8-16,8622 on request
K1299.019060151966,8513,57-156,825813,8-21,8622 on request
K1299.019060201966,8513,512-206,825818,8-26,8622 on request
K1299.019060251966,8513,517-256,825823,8-31,8622 on request
K1299.019060301966,8513,522-306,825828,8-36,8622 on request
K1299.019060351966,8513,527-356,825833,8-41,8622 on request
K1299.019060401966,8513,532-406,825838,8-46,8622 on request
K1299.019060451966,8513,537-456,825843,8-51,8622 on request
K1299.019060501966,8513,542-506,825848,8-56,8622 on request
K1299.025080202589,51710-207,8331017,8-27,8838 on request
K1299.025080252589,51715-257,8331022,8-32,8838 on request
K1299.025080302589,51720-307,8331027,8-37,8838 on request
K1299.025080352589,51725-357,8331032,8-42,8838 on request
K1299.025080402589,51730-407,8331037,8-47,8838 on request
K1299.025080452589,51735-457,8331042,8-52,8838 on request
K1299.025080502589,51740-507,8331047,8-57,8838 on request
K1299.025100202510121710-208,9331018,9-28,91060 on request
K1299.025100252510121715-258,9331023,9-33,91060 on request
K1299.025100302510121720-308,9331028,9-38,91060 on request
K1299.025100352510121725-358,9331033,9-43,91060 on request
K1299.025100402510121730-408,9331038,9-48,91060 on request
K1299.025100452510121735-458,9331043,9-53,91060 on request
K1299.025100502510121740-508,9331048,9-58,91060 on request
K1299.025100602510121750-608,9331058,9-68,91060 on request
K1299.03512025351214,52613-259,939,51222,9-34,91286 on request
K1299.03512030351214,52618-309,939,51227,9-39,91286 on request
K1299.03512035351214,52623-359,939,51232,9-44,91286 on request
K1299.03512040351214,52628-409,939,51237,9-49,91286 on request
K1299.03512045351214,52633-459,939,51242,9-54,91286 on request
K1299.03512050351214,52638-509,939,51247,9-59,91286 on request
K1299.03512060351214,52648-609,939,51257,9-69,91286 on request
K1299.03512070351214,52658-709,939,51267,9-79,91286 on request
K1299.03512080351214,52668-809,939,51277,9-89,91286 on request
K1299.035160303516192618-3013,139,51231,1-43,116153 on request
K1299.035160353516192623-3513,139,51236,1-48,116153 on request
K1299.035160403516192628-4013,139,51241,1-53,116153 on request
K1299.035160453516192633-4513,139,51246,1-58,116153 on request
K1299.035160503516192638-5013,139,51251,1-63,116153 on request
K1299.035160603516192648-6013,139,51261,1-73,116153 on request
K1299.035160703516192658-7013,139,51271,1-83,116153 on request
K1299.035160803516192668-8013,139,51281,1-93,116153 on request