Product groups
Ball lock pins with high shear strength
K0792

Ball lock pins with high shear strength

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with high shear strength 255 kB

Drawings

Ball lock pins with high shear strength

Item selection/filter

Order No.Component
colour
BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.012605010black17,626,455,513,2105,92520,215,9524 on request
K0792.012605015black17,626,455,513,2155,92520,220,9524 on request
K0792.012605020black17,626,455,513,2205,92520,225,9524 on request
K0792.012605025black17,626,455,513,2255,92520,230,9524 on request
K0792.012605030black17,626,455,513,2305,92520,235,9524 on request
K0792.012606010black17,626,466,8513,2106,82520,216,8635 on request
K0792.012606015black17,626,466,8513,2156,82520,221,8635 on request
K0792.012606020black17,626,466,8513,2206,82520,226,8635 on request
K0792.012606025black17,626,466,8513,2256,82520,231,8635 on request
K0792.012606030black17,626,466,8513,2306,82520,236,8635 on request
K0792.012606035black17,626,466,8513,2356,82520,241,8635 on request
K0792.012606040black17,626,466,8513,2406,82520,246,8635 on request
K0792.012606045black17,626,466,8513,2456,82520,251,8635 on request
K0792.012606050black17,626,466,8513,2506,82520,256,8635 on request
K0792.013308020black2333,289,517,3207,83326,127,8863 on request
K0792.013308025black2333,289,517,3257,83326,132,8863 on request
K0792.013308030black2333,289,517,3307,83326,137,8863 on request
K0792.013308035black2333,289,517,3357,83326,142,8863 on request
K0792.013308040black2333,289,517,3407,83326,147,8863 on request
K0792.013308045black2333,289,517,3457,83326,152,8863 on request
K0792.013308050black2333,289,517,3507,83326,157,8863 on request
K0792.013310020black2333,2101217,3208,93326,128,910100 on request
K0792.013310025black2333,2101217,3258,93326,133,910100 on request
K0792.013310030black2333,2101217,3308,93326,138,910100 on request
K0792.013310035black2333,2101217,3358,93326,143,910100 on request
K0792.013310040black2333,2101217,3408,93326,148,910100 on request
K0792.013310045black2333,2101217,3458,93326,153,910100 on request
K0792.013310050black2333,2101217,3508,93326,158,910100 on request
K0792.013310060black2333,2101217,3608,93326,168,910100 on request
K0792.014612025black3345,91214,526,3259,939,531,334,912144 on request
K0792.014612030black3345,91214,526,3309,939,531,339,912144 on request
K0792.014612035black3345,91214,526,3359,939,531,344,912144 on request
K0792.014612040black3345,91214,526,3409,939,531,349,912144 on request
K0792.014612045black3345,91214,526,3459,939,531,354,912144 on request
K0792.014612050black3345,91214,526,3509,939,531,359,912144 on request
K0792.014612060black3345,91214,526,3609,939,531,369,912144 on request
K0792.014612070black3345,91214,526,3709,939,531,379,912144 on request
K0792.014612080black3345,91214,526,3809,939,531,389,912144 on request
K0792.014616030black3345,9161926,33013,139,531,343,116257 on request
K0792.014616035black3345,9161926,33513,139,531,348,116257 on request
K0792.014616040black3345,9161926,34013,139,531,353,116257 on request
K0792.014616045black3345,9161926,34513,139,531,358,116257 on request
K0792.014616050black3345,9161926,35013,139,531,363,116257 on request
K0792.014616060black3345,9161926,36013,139,531,373,116257 on request
K0792.014616070black3345,9161926,37013,139,531,383,116257 on request
K0792.014616080black3345,9161926,38013,139,531,393,116257 on request
K0792.01842605010red17,626,455,513,2105,92520,215,9524 on request
K0792.01842605015red17,626,455,513,2155,92520,220,9524 on request
K0792.01842605020red17,626,455,513,2205,92520,225,9524 on request
K0792.01842605025red17,626,455,513,2255,92520,230,9524 on request
K0792.01842605030red17,626,455,513,2305,92520,235,9524 on request
K0792.01842606010red17,626,466,8513,2106,82520,216,8635 on request
K0792.01842606015red17,626,466,8513,2156,82520,221,8635 on request
K0792.01842606020red17,626,466,8513,2206,82520,226,8635 on request
K0792.01842606025red17,626,466,8513,2256,82520,231,8635 on request
K0792.01842606030red17,626,466,8513,2306,82520,236,8635 on request
K0792.01842606035red17,626,466,8513,2356,82520,241,8635 on request
K0792.01842606040red17,626,466,8513,2406,82520,246,8635 on request
K0792.01842606045red17,626,466,8513,2456,82520,251,8635 on request
K0792.01842606050red17,626,466,8513,2506,82520,256,8635 on request
K0792.01843308020red2333,289,517,3207,83326,127,8863 on request
K0792.01843308025red2333,289,517,3257,83326,132,8863 on request
K0792.01843308030red2333,289,517,3307,83326,137,8863 on request
K0792.01843308035red2333,289,517,3357,83326,142,8863 on request
K0792.01843308040red2333,289,517,3407,83326,147,8863 on request
K0792.01843308045red2333,289,517,3457,83326,152,8863 on request
K0792.01843308050red2333,289,517,3507,83326,157,8863 on request
K0792.01843310020red2333,2101217,3208,93326,128,910100 on request
K0792.01843310025red2333,2101217,3258,93326,133,910100 on request
K0792.01843310030red2333,2101217,3308,93326,138,910100 on request
K0792.01843310035red2333,2101217,3358,93326,143,910100 on request
K0792.01843310040red2333,2101217,3408,93326,148,910100 on request
K0792.01843310045red2333,2101217,3458,93326,153,910100 on request
K0792.01843310050red2333,2101217,3508,93326,158,910100 on request
K0792.01843310060red2333,2101217,3608,93326,168,910100 on request
K0792.01844612025red3345,91214,526,3259,939,531,334,912144 on request
K0792.01844612030red3345,91214,526,3309,939,531,339,912144 on request
K0792.01844612035red3345,91214,526,3359,939,531,344,912144 on request
K0792.01844612040red3345,91214,526,3409,939,531,349,912144 on request
K0792.01844612045red3345,91214,526,3459,939,531,354,912144 on request
K0792.01844612050red3345,91214,526,3509,939,531,359,912144 on request
K0792.01844612060red3345,91214,526,3609,939,531,369,912144 on request
K0792.01844612070red3345,91214,526,3709,939,531,379,912144 on request
K0792.01844612080red3345,91214,526,3809,939,531,389,912144 on request
K0792.01844616030red3345,9161926,33013,139,531,343,116257 on request
K0792.01844616035red3345,9161926,33513,139,531,348,116257 on request
K0792.01844616040red3345,9161926,34013,139,531,353,116257 on request
K0792.01844616045red3345,9161926,34513,139,531,358,116257 on request
K0792.01844616050red3345,9161926,35013,139,531,363,116257 on request
K0792.01844616060red3345,9161926,36013,139,531,373,116257 on request
K0792.01844616070red3345,9161926,37013,139,531,383,116257 on request
K0792.01844616080red3345,9161926,38013,139,531,393,116257 on request