HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball lock pins with T-grip stainless steel, with head-end lock
K1415

Ball lock pins with T-grip stainless steel, with head-end lock

go back

Item description/product images

DescriptionMaterial:Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock K1416.
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1415 Ball lock pins with T-grip stainless steel, with head-end lock 147 kB

Drawings

Ball lock pins with T-grip stainless steel, with head-end lock

Item selection/filter

Order No.BD

D1D2D3D5LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1415.20460505017,64655,513,21,53472519,450510 on request
K1415.20460510017,64655,513,21,53972519,4100510 on request
K1415.20460515017,64655,513,21,531472519,4150510 on request
K1415.20460605017,64666,8513,223472519,450614 on request
K1415.20460610017,64666,8513,223972519,4100614 on request
K1415.20460615017,64666,8513,2231472519,4150614 on request
K1415.2063081002362,989,517,333,596,53324,4100826 on request
K1415.2063081502362,989,517,333,5146,53324,4150826 on request
K1415.2063082002362,989,517,333,5196,53324,4200826 on request
K1415.2063101002362,9101217,343,596,53324,41001040 on request
K1415.2063101502362,9101217,343,5146,53324,41501040 on request
K1415.2063102002362,9101217,343,5196,53324,42001040 on request
K1415.2082121503381,81214,526,34,53,5146,539,528,81501257 on request
K1415.2082122003381,81214,526,34,53,5196,539,528,82001257 on request
K1415.2082122503381,81214,526,34,53,5246,539,528,82501257 on request
K1415.2082161503381,8161926,36,5414639,528,815016100 on request
K1415.2082162003381,8161926,36,5419639,528,820016100 on request
K1415.2082162503381,8161926,36,5424639,528,825016100 on request