Product groups
Ball lock pins with L-grip stainless steel, with head-end lock
K1415

Ball lock pins with L-grip stainless steel, with head-end lock

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock K1416.
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1415 Ball lock pins with L-grip stainless steel, with head-end lock 143 kB

Drawings

Ball lock pins with L-grip stainless steel, with head-end lock

Item selection/filter

Order No.BD

D1D2D3D4D5LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1415.10260505017,639,355,513,2261,53472519,250510 on request
K1415.10260510017,639,355,513,2261,53972519,2100510 on request
K1415.10260515017,639,355,513,2261,531472519,2150510 on request
K1415.10260605017,639,366,8513,22623472519,250614 on request
K1415.10260610017,639,366,8513,22623972519,2100614 on request
K1415.10260615017,639,366,8513,226231472519,2150614 on request
K1415.1035081002352,289,517,335,433,596,53324,2100826 on request
K1415.1035081502352,289,517,335,433,5146,53324,2150826 on request
K1415.1035082002352,289,517,335,433,5196,53324,2200826 on request
K1415.1035101002352,2101217,335,443,596,53324,21001040 on request
K1415.1035101502352,2101217,335,443,5146,53324,21501040 on request
K1415.1035102002352,2101217,335,443,5196,53324,22001040 on request
K1415.1047121503370,21214,526,3474,53,5146,539,528,41501257 on request
K1415.1047122003370,21214,526,3474,53,5196,539,528,42001257 on request
K1415.1047122503370,21214,526,3474,53,5246,539,528,42501257 on request
K1415.1047161503370,2161926,3476,5414639,528,415016100 on request
K1415.1047162003370,2161926,3476,5419639,528,420016100 on request
K1415.1047162503370,2161926,3476,5424639,528,425016100 on request