HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball lock pins stainless steel
K1063

Ball lock pins stainless steel

go back

Item description/product images

DescriptionMaterial:Housing and push button stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing bright.
Push button bright.
Ball tempered.
Note:Installation dimensions for Form A for plate thickness 6 mm.
Installation dimensions for Form B for plate thickness 6 to 16 mm.
Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1063 Ball lock pins stainless steel 269 kB
 Technical information 118 kB

Drawings

Ball lock pins stainless steel
Ball lock pins stainless steel

Item selection/filter

Order No.DD1D2D3ML1L2L5HH1H2H3SWD5D6T
max.
Clamping
force
N
Shearing force
kN
Pullout force
kN
Temperature resistanceCADAcc.PriceOrder
K1063.6211126238M8192113,525,81865,510813103030,5≤180 °C on request
K1063.1024116103212M12x1,521,523,51639,429127131217165091,5≤180 °C on request