Product groups
Ball lock pins, stainless steel with high shear strength
K0790

Ball lock pins, stainless steel with high shear strength

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip and push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Adapter bushes for ball lock pins K0724.
For Form B:
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0790 Ball lock pins, stainless steel with high shear strength 174 kB

Drawings (total overview)

Ball lock pins, stainless steel with high shear strength

Ball lock pins, stainless steel, with high shear strength, Form A

More information

Drawings

Ball lock pins, stainless steel, with high shear strength, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.011205010A11,555,510105,92515,911524 on request
K0790.011205015A11,555,510155,92520,911524 on request
K0790.011205020A11,555,510205,92525,911524 on request
K0790.011205025A11,555,510255,92530,911524 on request
K0790.011205030A11,555,510305,92535,911524 on request
K0790.011206010A11,566,8510106,82516,811635 on request
K0790.011206015A11,566,8510156,82521,811635 on request
K0790.011206020A11,566,8510206,82526,811635 on request
K0790.011206025A11,566,8510256,82531,811635 on request
K0790.011206030A11,566,8510306,82536,811635 on request
K0790.011206035A11,566,8510356,82541,811635 on request
K0790.011206040A11,566,8510406,82546,811635 on request
K0790.011206045A11,566,8510456,82551,811635 on request
K0790.011206050A11,566,8510506,82556,811635 on request
K0790.011508020A15,589,513,5207,83327,815863 on request
K0790.011508025A15,589,513,5257,83332,815863 on request
K0790.011508030A15,589,513,5307,83337,815863 on request
K0790.011508035A15,589,513,5357,83342,815863 on request
K0790.011508040A15,589,513,5407,83347,815863 on request
K0790.011508045A15,589,513,5457,83352,815863 on request
K0790.011508050A15,589,513,5507,83357,815863 on request
K0790.011510020A15,5101213,5208,93328,91510100 on request
K0790.011510025A15,5101213,5258,93333,91510100 on request
K0790.011510030A15,5101213,5308,93338,91510100 on request
K0790.011510035A15,5101213,5358,93343,91510100 on request
K0790.011510040A15,5101213,5408,93348,91510100 on request
K0790.011510045A15,5101213,5458,93353,91510100 on request
K0790.011510050A15,5101213,5508,93358,91510100 on request
K0790.011510060A15,5101213,5608,93368,91510100 on request
K0790.012112025A221214,520259,939,534,92112144 on request
K0790.012112030A221214,520309,939,539,92112144 on request
K0790.012112035A221214,520359,939,544,92112144 on request
K0790.012112040A221214,520409,939,549,92112144 on request
K0790.012112045A221214,520459,939,554,92112144 on request
K0790.012112050A221214,520509,939,559,92112144 on request
K0790.012112060A221214,520609,939,569,92112144 on request
K0790.012112070A221214,520709,939,579,92112144 on request
K0790.012112080A221214,520809,939,589,92112144 on request
K0790.012116030A221619203013,139,543,12116257 on request
K0790.012116035A221619203513,139,548,12116257 on request
K0790.012116040A221619204013,139,553,12116257 on request
K0790.012116045A221619204513,139,558,12116257 on request
K0790.012116050A221619205013,139,563,12116257 on request
K0790.012116060A221619206013,139,573,12116257 on request
K0790.012116070A221619207013,139,583,12116257 on request
K0790.012116080A221619208013,139,593,12116257 on request

Ball lock pins, stainless steel, with high shear strength, Form B

More information

Drawings

Ball lock pins, stainless steel, with high shear strength, Form B

Item selection/filter

Order No.Form

DD1D2D3D4LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.111205010B11,555,51018,3105,92534,616,615,911524 on request
K0790.111205015B11,555,51018,3155,92534,616,620,911524 on request
K0790.111205020B11,555,51018,3205,92534,616,625,911524 on request
K0790.111205025B11,555,51018,3255,92534,616,630,911524 on request
K0790.111205030B11,555,51018,3305,92534,616,635,911524 on request
K0790.111206010B11,566,851018,3106,82534,616,616,811635 on request
K0790.111206015B11,566,851018,3156,82534,616,621,811635 on request
K0790.111206020B11,566,851018,3206,82534,616,626,811635 on request
K0790.111206025B11,566,851018,3256,82534,616,631,811635 on request
K0790.111206030B11,566,851018,3306,82534,616,636,811635 on request
K0790.111206035B11,566,851018,3356,82534,616,641,811635 on request
K0790.111206040B11,566,851018,3406,82534,616,646,811635 on request
K0790.111206045B11,566,851018,3456,82534,616,651,811635 on request
K0790.111206050B11,566,851018,3506,82534,616,656,811635 on request
K0790.111508020B15,589,513,524207,83346,722,727,815863 on request
K0790.111508025B15,589,513,524257,83346,722,732,815863 on request
K0790.111508030B15,589,513,524307,83346,722,737,815863 on request
K0790.111508035B15,589,513,524357,83346,722,742,815863 on request
K0790.111508040B15,589,513,524407,83346,722,747,815863 on request
K0790.111508045B15,589,513,524457,83346,722,752,815863 on request
K0790.111508050B15,589,513,524507,83346,722,757,815863 on request
K0790.111510020B15,5101213,524208,93346,722,728,91510100 on request
K0790.111510025B15,5101213,524258,93346,722,733,91510100 on request
K0790.111510030B15,5101213,524308,93346,722,738,91510100 on request
K0790.111510035B15,5101213,524358,93346,722,743,91510100 on request
K0790.111510040B15,5101213,524408,93346,722,748,91510100 on request
K0790.111510045B15,5101213,524458,93346,722,753,91510100 on request
K0790.111510050B15,5101213,524508,93346,722,758,91510100 on request
K0790.111510060B15,5101213,524608,93346,722,768,91510100 on request
K0790.112112025B221214,52033259,939,559,330,334,92112144 on request
K0790.112112030B221214,52033309,939,559,330,339,92112144 on request
K0790.112112035B221214,52033359,939,559,330,344,92112144 on request
K0790.112112040B221214,52033409,939,559,330,349,92112144 on request
K0790.112112045B221214,52033459,939,559,330,354,92112144 on request
K0790.112112050B221214,52033509,939,559,330,359,92112144 on request
K0790.112112060B221214,52033609,939,559,330,369,92112144 on request
K0790.112112070B221214,52033709,939,559,330,379,92112144 on request
K0790.112112080B221214,52033809,939,559,330,389,92112144 on request
K0790.112116030B22161920333013,139,559,330,343,12116257 on request
K0790.112116035B22161920333513,139,559,330,348,12116257 on request
K0790.112116040B22161920334013,139,559,330,353,12116257 on request
K0790.112116045B22161920334513,139,559,330,358,12116257 on request
K0790.112116050B22161920335013,139,559,330,363,12116257 on request
K0790.112116060B22161920336013,139,559,330,373,12116257 on request
K0790.112116070B22161920337013,139,559,330,383,12116257 on request
K0790.112116080B22161920338013,139,559,330,393,12116257 on request