Product groups
Ball lock pins self-locking, stainless steel
K0790

Ball lock pins self-locking, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0790 Ball lock pins self-locking, stainless steel 169 kB

Drawings (total overview)

Ball lock pins self-locking, stainless steel

Ball lock pins, self-locking, stainless steel, Form A

More information

Drawings

Ball lock pins, self-locking, stainless steel, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.001205010A11,555,510105,92515,911515  on request
K0790.001205015A11,555,510155,92520,911515  on request
K0790.001205020A11,555,510205,92525,911515  on request
K0790.001205025A11,555,510255,92530,911515  on request
K0790.001205030A11,555,510305,92535,911515  on request
K0790.001206010A11,566,8510106,82516,811622  on request
K0790.001206015A11,566,8510156,82521,811622  on request
K0790.001206020A11,566,8510206,82526,811622  on request
K0790.001206025A11,566,8510256,82531,811622  on request
K0790.001206030A11,566,8510306,82536,811622  on request
K0790.001206035A11,566,8510356,82541,811622  on request
K0790.001206040A11,566,8510406,82546,811622  on request
K0790.001206045A11,566,8510456,82551,811622  on request
K0790.001206050A11,566,8510506,82556,811622  on request
K0790.001508020A15,589,513,5207,83327,815838  on request
K0790.001508025A15,589,513,5257,83332,815838  on request
K0790.001508030A15,589,513,5307,83337,815838  on request
K0790.001508035A15,589,513,5357,83342,815838  on request
K0790.001508040A15,589,513,5407,83347,815838  on request
K0790.001508045A15,589,513,5457,83352,815838  on request
K0790.001508050A15,589,513,5507,83357,815838  on request
K0790.001510020A15,5101213,5208,93328,9151060  on request
K0790.001510025A15,5101213,5258,93333,9151060  on request
K0790.001510030A15,5101213,5308,93338,9151060  on request
K0790.001510035A15,5101213,5358,93343,9151060  on request
K0790.001510040A15,5101213,5408,93348,9151060  on request
K0790.001510045A15,5101213,5458,93353,9151060  on request
K0790.001510050A15,5101213,5508,93358,9151060  on request
K0790.001510060A15,5101213,5608,93368,9151060  on request
K0790.002112025A221214,520259,939,534,9211286  on request
K0790.002112030A221214,520309,939,539,9211286  on request
K0790.002112035A221214,520359,939,544,9211286  on request
K0790.002112040A221214,520409,939,549,9211286  on request
K0790.002112045A221214,520459,939,554,9211286  on request
K0790.002112050A221214,520509,939,559,9211286  on request
K0790.002112060A221214,520609,939,569,9211286  on request
K0790.002112070A221214,520709,939,579,9211286  on request
K0790.002112080A221214,520809,939,589,9211286  on request
K0790.002116030A221619203013,139,543,12116153  on request
K0790.002116035A221619203513,139,548,12116153  on request
K0790.002116040A221619204013,139,553,12116153  on request
K0790.002116045A221619204513,139,558,12116153  on request
K0790.002116050A221619205013,139,563,12116153  on request
K0790.002116060A221619206013,139,573,12116153  on request
K0790.002116070A221619207013,139,583,12116153  on request
K0790.002116080A221619208013,139,593,12116153  on request

Ball lock pins, self-locking, stainless steel, Form B

More information

Drawings

Ball lock pins, self-locking, stainless steel, Form B

Item selection/filter

Order No.Form

DD1D2D3D4LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.101205010B11,555,51018,3105,92534,616,615,911515  on request
K0790.101205015B11,555,51018,3155,92534,616,620,911515  on request
K0790.101205020B11,555,51018,3205,92534,616,625,911515  on request
K0790.101205025B11,555,51018,3255,92534,616,630,911515  on request
K0790.101205030B11,555,51018,3305,92534,616,635,911515  on request
K0790.101206010B11,566,851018,3106,82534,616,616,811622  on request
K0790.101206015B11,566,851018,3156,82534,616,621,811622  on request
K0790.101206020B11,566,851018,3206,82534,616,626,811622  on request
K0790.101206025B11,566,851018,3256,82534,616,631,811622  on request
K0790.101206030B11,566,851018,3306,82534,616,636,811622  on request
K0790.101206035B11,566,851018,3356,82534,616,641,811622  on request
K0790.101206040B11,566,851018,3406,82534,616,646,811622  on request
K0790.101206045B11,566,851018,3456,82534,616,651,811622  on request
K0790.101206050B11,566,851018,3506,82534,616,656,811622  on request
K0790.101508020B15,589,513,524207,83346,722,727,815838  on request
K0790.101508025B15,589,513,524257,83346,722,732,815838  on request
K0790.101508030B15,589,513,524307,83346,722,737,815838  on request
K0790.101508035B15,589,513,524357,83346,722,742,815838  on request
K0790.101508040B15,589,513,524407,83346,722,747,815838  on request
K0790.101508045B15,589,513,524457,83346,722,752,815838  on request
K0790.101508050B15,589,513,524507,83346,722,757,815838  on request
K0790.101510020B15,5101213,524208,93346,722,728,9151060  on request
K0790.101510025B15,5101213,524258,93346,722,733,9151060  on request
K0790.101510030B15,5101213,524308,93346,722,738,9151060  on request
K0790.101510035B15,5101213,524358,93346,722,743,9151060  on request
K0790.101510040B15,5101213,524408,93346,722,748,9151060  on request
K0790.101510045B15,5101213,524458,93346,722,753,9151060  on request
K0790.101510050B15,5101213,524508,93346,722,758,9151060  on request
K0790.101510060B15,5101213,524608,93346,722,768,9151060  on request
K0790.102112025B221214,52033259,939,559,330,334,9211286  on request
K0790.102112030B221214,52033309,939,559,330,339,9211286  on request
K0790.102112035B221214,52033359,939,559,330,344,9211286  on request
K0790.102112040B221214,52033409,939,559,330,349,9211286  on request
K0790.102112045B221214,52033459,939,559,330,354,9211286  on request
K0790.102112050B221214,52033509,939,559,330,359,9211286  on request
K0790.102112060B221214,52033609,939,559,330,369,9211286  on request
K0790.102112070B221214,52033709,939,559,330,379,9211286  on request
K0790.102112080B221214,52033809,939,559,330,389,9211286  on request
K0790.102116030B22161920333013,139,559,330,343,12116153  on request
K0790.102116035B22161920333513,139,559,330,348,12116153  on request
K0790.102116040B22161920334013,139,559,330,353,12116153  on request
K0790.102116045B22161920334513,139,559,330,358,12116153  on request
K0790.102116050B22161920335013,139,559,330,363,12116153  on request
K0790.102116060B22161920336013,139,559,330,373,12116153  on request
K0790.102116070B22161920337013,139,559,330,383,12116153  on request
K0790.102116080B22161920338013,139,559,330,393,12116153  on request