HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball lock pins, self-locking, stainless steel, Form A
K0790_A

Ball lock pins, self-locking, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0790_A Ball lock pins, self-locking, stainless steel, Form A 150 kB

Drawings

Ball lock pins, self-locking, stainless steel, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.001205010A11,555,510105,92515,911515  on request
K0790.001205015A11,555,510155,92520,911515  on request
K0790.001205020A11,555,510205,92525,911515  on request
K0790.001205025A11,555,510255,92530,911515  on request
K0790.001205030A11,555,510305,92535,911515  on request
K0790.001206010A11,566,8510106,82516,811622  on request
K0790.001206015A11,566,8510156,82521,811622  on request
K0790.001206020A11,566,8510206,82526,811622  on request
K0790.001206025A11,566,8510256,82531,811622  on request
K0790.001206030A11,566,8510306,82536,811622  on request
K0790.001206035A11,566,8510356,82541,811622  on request
K0790.001206040A11,566,8510406,82546,811622  on request
K0790.001206045A11,566,8510456,82551,811622  on request
K0790.001206050A11,566,8510506,82556,811622  on request
K0790.001508020A15,589,513,5207,83327,815838  on request
K0790.001508025A15,589,513,5257,83332,815838  on request
K0790.001508030A15,589,513,5307,83337,815838  on request
K0790.001508035A15,589,513,5357,83342,815838  on request
K0790.001508040A15,589,513,5407,83347,815838  on request
K0790.001508045A15,589,513,5457,83352,815838  on request
K0790.001508050A15,589,513,5507,83357,815838  on request
K0790.001510020A15,5101213,5208,93328,9151060  on request
K0790.001510025A15,5101213,5258,93333,9151060  on request
K0790.001510030A15,5101213,5308,93338,9151060  on request
K0790.001510035A15,5101213,5358,93343,9151060  on request
K0790.001510040A15,5101213,5408,93348,9151060  on request
K0790.001510045A15,5101213,5458,93353,9151060  on request
K0790.001510050A15,5101213,5508,93358,9151060  on request
K0790.001510060A15,5101213,5608,93368,9151060  on request
K0790.002112025A221214,520259,939,534,9211286  on request
K0790.002112030A221214,520309,939,539,9211286  on request
K0790.002112035A221214,520359,939,544,9211286  on request
K0790.002112040A221214,520409,939,549,9211286  on request
K0790.002112045A221214,520459,939,554,9211286  on request
K0790.002112050A221214,520509,939,559,9211286  on request
K0790.002112060A221214,520609,939,569,9211286  on request
K0790.002112070A221214,520709,939,579,9211286  on request
K0790.002112080A221214,520809,939,589,9211286  on request
K0790.002116030A221619203013,139,543,12116153  on request
K0790.002116035A221619203513,139,548,12116153  on request
K0790.002116040A221619204013,139,553,12116153  on request
K0790.002116045A221619204513,139,558,12116153  on request
K0790.002116050A221619205013,139,563,12116153  on request
K0790.002116060A221619206013,139,573,12116153  on request
K0790.002116070A221619207013,139,583,12116153  on request
K0790.002116080A221619208013,139,593,12116153  on request