- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- K0364
Ball lock pins self-locking stainless steel
- K0790
Ball lock pins self-locking, stainless steel
- K0790
Ball lock pins, stainless steel with high shear strength
- K0791
Ball lock pins with mushroom grip self-locking, stainless steel
- K0791
Ball lock pins with mushroom grip, stainless steel with high shear strength
- K1299
Ball lock pins with mushroom grip self-locking, stainless steel, adjustable
- K1299
Ball lock pins with mushroom grip, stainless steel with high shear strength, adjustable
- K0641
Ball lock pins with mushroom knob, self-locking, stainless steel
- K0746
Ball lock pins with grip ring, self-locking, stainless steel
- K1414
Ball lock pins stainless steel, with headend lock
- K1415
Ball lock pins stainless steel, with headend lock
- K0363
Ball lock pins self-locking
- K0792
Ball lock pins with L-grip, self-locking
- K0792
Ball lock pins with L-grip with high shear strength
- K0792
Ball lock pins self-locking
- K0792
Ball lock pins with high shear strength
- K0792
Ball lock pins with T-grip, self-locking
- K0792
Ball lock pins with T-grip with high shear strength
- K0793
Ball lock pins with L-grip, self-locking
- K0793
Ball lock pins with L-grip with high shear strength
- K1415
Ball lock pins with L-grip stainless steel, with head-end lock
- K0793
Ball lock pins with T-grip, self-locking
- K0793
Ball lock pins with T-grip with high shear strength
- K1415
Ball lock pins with T-grip stainless steel, with head-end lock
- K0366
Ball lock pins with T-grip, self-locking
- K0642
Ball lock pins with L-grip, self-locking
- K1063
Ball lock pins without head
- K1063
Ball lock pins
- K1063
Ball lock pins stainless steel
- K1064
Ball lock pin with twist knob
- K1065
Locating bushes for ball lock pin
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches steel or stainless steel, rotary knob plastic or stainless steel
- K1562
Push button latches stainless steel
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K1565
Locking pin stainless steel
- K1068
Magnetic bush
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Bushing for ball lock pins with LONG-LOK thread lock
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1064Ball lock pin with twist knob |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing and pin steel or stainless steel. Knob PA thermoplastic (polyamide) or stainless steel. Ball and spring stainless steel.Version:Housing nickel-plated or bright. Pin tempered and nickel-plated. Knob reinforced black fibreglass or bright. Ball tempered.Note:Installation dimensions for Form A for plate thickness 6 or 12 mm. Installation dimensions for Form B for plate thickness up to 20 mm. Includes M2 or M3 mounting screws.Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | D2 | D3 | D4 | H | H1 | L2 | L5 | M | D5 | D6 | D7 | D8 | T | T1 | Clamping force N | Shearing force kN | Pullout force kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1064.620 | steel | 14 | 6 | 25 | 25 | 21 | 24,5 | 6,5 | 19,5 | 14 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-10 | 30 | 3 | 0,5 | ≤130 °C |  | | on request | | K1064.1022 | steel | 18 | 10 | 34 | 34 | 28 | 31 | 10 | 21,5 | 16 | M3x4 | 18 | 35 | 6,5 | 3,4 | 6 | 6-14 | 50 | 9 | 1,5 | ≤130 °C |  | | on request | | K1064.1028 | steel | 18 | 10 | 34 | 34 | 28 | 31 | 10 | 27,5 | 22 | M3x4 | 18 | 35 | 6,5 | 3,4 | 12 | 12-20 | 50 | 9 | 1,5 | ≤130 °C |  | | on request | | K1064.1620 | stainless steel | 14 | 6 | 25 | 25 | 21 | 24,5 | 6,5 | 19,5 | 14 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-10 | 30 | 3 | 0,5 | ≤130 °C |  | | on request | | K1064.11022 | stainless steel | 18 | 10 | 34 | 34 | 28 | 31 | 10 | 21,5 | 16 | M3x4 | 18 | 35 | 6,5 | 3,4 | 6 | 6-14 | 50 | 9 | 1,5 | ≤130 °C |  | | on request | | K1064.11028 | stainless steel | 18 | 10 | 34 | 34 | 28 | 31 | 10 | 27,5 | 22 | M3x4 | 18 | 35 | 6,5 | 3,4 | 12 | 12-20 | 50 | 9 | 1,5 | ≤130 °C |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|