Product groups

Item description/product images

Back to group overview
DescriptionMaterial:A: Chain stainless steel.
B: Chain stainless steel, key ring stainless steel.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) same parts

Form A: ball chain, single
Form B: ball chain with key ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1125 Ball chains 203 kB

Drawings (total overview)

Ball chains

Item selection/filter

Order No.Version 1Form

Main
material
DD1LCADAcc.PriceOrder
K1125.01X160singleAstainless steel--160 on request
K1125.01X320singleAstainless steel--320 on request
K1125.01X500singleAstainless steel--500 on request
K1125.01X1000singleAstainless steel--1000 on request
K1125.115X160with key ringBstainless steel151160 on request
K1125.115X320with key ringBstainless steel151320 on request
K1125.115X500with key ringBstainless steel151500 on request
K1125.115X1000with key ringBstainless steel1511000 on request
K1125.119X160with key ringBstainless steel191160 on request
K1125.119X320with key ringBstainless steel191320 on request
K1125.119X500with key ringBstainless steel191500 on request
K1125.119X1000with key ringBstainless steel1911000 on request
K1125.123X160with key ringBstainless steel231,2160 on request
K1125.123X320with key ringBstainless steel231,2320 on request
K1125.123X500with key ringBstainless steel231,2500 on request
K1125.123X1000with key ringBstainless steel231,21000 on request
K1125.128X160with key ringBstainless steel281,7160 on request
K1125.128X320with key ringBstainless steel281,7320 on request
K1125.128X500with key ringBstainless steel281,7500 on request
K1125.128X1000with key ringBstainless steel281,71000 on request