Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:A: Chain stainless steel.
B: Chain stainless steel, key ring stainless steel.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) same parts

Form A: ball chain, single
Form B: ball chain with key ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1125 Ball chains 199 kB

Drawings (total overview)

Ball chains

Ball chains, Form A, single

More information

Drawings

Ball chains, Form A, single

Item selection/filter

Order No.FormVersionMain
material
L

CADAcc.PriceOrder
K1125.01X160Asinglestainless steel160 on request
K1125.01X320Asinglestainless steel320 on request
K1125.01X500Asinglestainless steel500 on request
K1125.01X1000Asinglestainless steel1000 on request

Ball chains, Form B, with key ring

More information

Drawings

Ball chains, Form B, with key ring

Item selection/filter

Order No.FormVersionMain
material
LDD1CADAcc.PriceOrder
K1125.115X160Bwith key ringstainless steel160151 on request
K1125.115X320Bwith key ringstainless steel320151 on request
K1125.115X500Bwith key ringstainless steel500151 on request
K1125.115X1000Bwith key ringstainless steel1000151 on request
K1125.119X160Bwith key ringstainless steel160191 on request
K1125.119X320Bwith key ringstainless steel320191 on request
K1125.119X500Bwith key ringstainless steel500191 on request
K1125.119X1000Bwith key ringstainless steel1000191 on request
K1125.123X160Bwith key ringstainless steel160231,2 on request
K1125.123X320Bwith key ringstainless steel320231,2 on request
K1125.123X500Bwith key ringstainless steel500231,2 on request
K1125.123X1000Bwith key ringstainless steel1000231,2 on request
K1125.128X160Bwith key ringstainless steel160281,7 on request
K1125.128X320Bwith key ringstainless steel320281,7 on request
K1125.128X500Bwith key ringstainless steel500281,7 on request
K1125.128X1000Bwith key ringstainless steel1000281,7 on request