Product groups

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:Rating IP65. Achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled.Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1106_DR Quarter-turn locks stainless steel 219 kB

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
K1106.40186double lug 5 mm1827 on request
K1106.20186slot1827 on request
K1106.18186square 8 mm1827 on request

Other items in this category