Product groups
Quarter-turn locks, stainless steel
K1106

Quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 5 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1106 Quarter-turn locks, stainless steel 203 kB

Drawings (total overview)

Quarter-turn locks, stainless steel

Quarter-turn locks stainless steel

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1106.40186double lug 5 mm1827 on request
K1106.20186slot1827 on request
K1106.18186square 8 mm1827 on request

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.Main
material
A
for housing length
H=18
CADAcc.PriceOrder
K1114.245X180stainless steel18 on request
K1114.245X200stainless steel20 on request
K1114.245X240stainless steel24 on request
K1114.245X280stainless steel28 on request
K1114.245X320stainless steel32 on request
K1114.245X340stainless steel34 on request
K1114.245X360stainless steel36 on request
K1114.245X380stainless steel38 on request
K1114.245X400stainless steel40 on request
K1114.245X420stainless steel42 on request