Product groups

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:Bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1108_ZU Tongue for quarter-turn lock 239 kB

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
K1114.245X1801845 on request
K1114.245X2002045 on request
K1114.245X2402445 on request
K1114.245X2802845 on request
K1114.245X3203245 on request
K1114.245X3403445 on request
K1114.245X3603645 on request
K1114.245X3803845 on request
K1114.245X4004045 on request
K1114.245X4204245 on request