Product groups
Quarter-turn locks, stainless steel, small version
K1339_DR

Quarter-turn locks, stainless steel, small version

go back

Item description/product images

DescriptionMaterial:Housing and fastening nut, stainless steel 1.4404.
Actuator 1.4401.
O-ring NBR.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1339_DR Quarter-turn locks, stainless steel, small version 219 kB

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1339.1718square 7 mm3218 on request
K1339.1818square 8 mm3218 on request
K1339.4318double lug 3 mm3218 on request
K1339.4518double lug 5 mm3218 on request
K1339.0018wing grip3218 on request