Product groups
Quarter-turn locks, stainless steel small version
K1339

Quarter-turn locks, stainless steel small version

go back

Item description/product images

DescriptionMaterial:

Housing and fastening nut 1.4404 stainless steel.
Actuator 1.4401.
O-ring NBR.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1339 Quarter-turn locks, stainless steel small version 188 kB

Drawings (total overview)

Quarter-turn locks, stainless steel small version

Quarter-turn locks, stainless steel, small version

More information

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1339.1718square 7 mm3218 on request
K1339.1818square 8 mm3218 on request
K1339.4318double lug 3 mm3218 on request
K1339.4518double lug 5 mm3218 on request
K1339.0018wing grip3218 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.

A=Tongue spacingA
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
K1340.450606182428384845 on request
K1340.450808202630405045 on request
K1340.4510010222832425245 on request
K1340.4514014263236465645 on request
K1340.4516016283438485845 on request
K1340.4518018303640506045 on request
K1340.4520020323842526245 on request
K1340.4522022344044546445 on request
K1340.4524024364246566645 on request
K1340.4526026384448586845 on request
K1340.4528028404650607045 on request
K1340.4532032445054647445 on request
K1340.4550050626872829245 on request