Product groups
Quarter-turn locks, stainless steel, long version
K1352_DR

Quarter-turn locks, stainless steel, long version

go back

Item description/product images

DescriptionMaterial:Housing, stainless steel 1.4305.
Actuation and fastening nut, stainless steel 1.4404.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1352_DR Quarter-turn locks, stainless steel, long version 236 kB

Drawings

Quarter-turn locks, stainless steel, long version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1352.1730square 7 mm2830 on request
K1352.1736square 7 mm2836 on request
K1352.1740square 7 mm2840 on request
K1352.1750square 7 mm2850 on request
K1352.1760square 7 mm2860 on request
K1352.1830square 8 mm2830 on request
K1352.1836square 8 mm2836 on request
K1352.1840square 8 mm2840 on request
K1352.1850square 8 mm2850 on request
K1352.1860square 8 mm2860 on request
K1352.4330double lug 3 mm2830 on request
K1352.4336double lug 3 mm2836 on request
K1352.4340double lug 3 mm2840 on request
K1352.4350double lug 3 mm2850 on request
K1352.4360double lug 3 mm2860 on request
K1352.4530double lug 5 mm2830 on request
K1352.4536double lug 5 mm2836 on request
K1352.4540double lug 5 mm2840 on request
K1352.4550double lug 5 mm2850 on request
K1352.4560double lug 5 mm2860 on request
K1352.0030wing grip2830 on request
K1352.0036wing grip2836 on request
K1352.0040wing grip2840 on request
K1352.0050wing grip2850 on request
K1352.0060wing grip2860 on request