Product groups
Quarter-turn locks, stainless steel long version
K1352

Quarter-turn locks, stainless steel long version

go back

Item description/product images

DescriptionMaterial:Housing 1.4305 stainless steel.
Actuation and fastening nut 1.4404 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1352 Quarter-turn locks, stainless steel long version 203 kB

Drawings (total overview)

Quarter-turn locks, stainless steel long version

Quarter-turn locks, stainless steel, long version

More information

Drawings

Quarter-turn locks, stainless steel, long version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1352.1730square 7 mm2830 on request
K1352.1736square 7 mm2836 on request
K1352.1740square 7 mm2840 on request
K1352.1750square 7 mm2850 on request
K1352.1760square 7 mm2860 on request
K1352.1830square 8 mm2830 on request
K1352.1836square 8 mm2836 on request
K1352.1840square 8 mm2840 on request
K1352.1850square 8 mm2850 on request
K1352.1860square 8 mm2860 on request
K1352.4330double lug 3 mm2830 on request
K1352.4336double lug 3 mm2836 on request
K1352.4340double lug 3 mm2840 on request
K1352.4350double lug 3 mm2850 on request
K1352.4360double lug 3 mm2860 on request
K1352.4530double lug 5 mm2830 on request
K1352.4536double lug 5 mm2836 on request
K1352.4540double lug 5 mm2840 on request
K1352.4550double lug 5 mm2850 on request
K1352.4560double lug 5 mm2860 on request
K1352.0030grip2830 on request
K1352.0036grip2836 on request
K1352.0040grip2840 on request
K1352.0050grip2850 on request
K1352.0060grip2860 on request

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=30
A
H=36
A
for housing length
H=40
A
for housing length
H=50
A
H=60
L

CADAcc.PriceOrder
K1340.45060182428384845 on request
K1340.45080202630405045 on request
K1340.45100222832425245 on request
K1340.45140263236465645 on request
K1340.45160283438485845 on request
K1340.45180303640506045 on request
K1340.45200323842526245 on request
K1340.45220344044546445 on request
K1340.45240364246566645 on request
K1340.45260384448586845 on request
K1340.45280404650607045 on request
K1340.45320445054647445 on request
K1340.45500626872829245 on request