Product groups

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.Version:Housing and actuator chrome-plated.Note:Rating IP65. Achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled.Accessory:Key K0535Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 3 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1113_DR Quarter-turn locks long version 248 kB

Drawings

Quarter-turn locks long version

Item selection/filter

Order No.H

ActuationSWCADAcc.PriceOrder
K1113.1830130square 8 mm27 on request
K1113.4030130double lug 3 mm27 on request
K1113.2030130slot27 on request
K1113.1840140square 8 mm27 on request
K1113.4040140double lug 3 mm27 on request
K1113.2040140slot27 on request
K1113.1850150square 8 mm27 on request
K1113.4050150double lug 3 mm27 on request
K1113.2050150slot27 on request

Other items in this category