- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- K0518
Quarter-turn locks small version
- K0520
Quarter-turn locks with cylinder, small version
- K0522
Quarter-turn locks
- K0524
Quarter-turn security locks
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn locks long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn lock for sterile areas
- K1353
Quarter-turn lock in Hygienic DESIGN
- K1354
Quarter-turn lock in Hygienic DESIGN
- K1452
Quarter-turn lock in Hygienic DESIGN with T-grip
- K0528
Compression latches with variable compression
- K0529
Compression latches
- K0531
Compression latches with adjustable tongue gap
- K1275
Quarter-turn locks free-turning
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel, Knob plastic or stainless steel
- K1558
Quarter-turn clamp lock steel, rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K1453
Cable fasteners, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K1368
Edge protection profiles with integrated steel wire core
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1559_KNQuarter-turn clamp locks stainless steel, knob plastic |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Stainless steel housing. Rotary knob thermoplastic PA (polyamide)Version:Housing bright. Rotary knob PA fibreglass reinforced, black.Note:Stainless steel M3 fastening screws are included. Form A mounting option for plate thickness 6 mm. Form B mounting option for plate thickness > 6 to 14 mm.Type of operation:Check that the rotary knob is in the "OFF" position. Set the quarter-turn clamp lock in the premounted clamping plate. Turn the rotary knob to the "ON" position. When fully clamped, a click sound is heard.Accessory:Clamping plates K1560Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | D | L | D1 | D2 | D3 | D4 | H | H1 | H2 | M | D5 | D6 | D7 | D8 | T | T1 | T2 | Clamping force N | Shearing force kN | Pullout force F kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1559.816 | plastic | 8 | 16,3 | 18 | 34 | 40 | 28 | 31,5 | 16 | 5,5 | M03X0,5 | 18 | 35 | 6,5 | 3,4 | 6 | 6-20 | 2,5 | 400 | 4,8 | 1,6 | ≤130 °C |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|