Product groups
Quarter-turn clamp lock stainless steel, knob plastic
K1559_KN

Quarter-turn clamp lock stainless steel, knob plastic

go back

Item description/product images

DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Stainless steel housing.
Bolt steel.
Rotary knob thermoplastic PA (polyamide)
Version:Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Note:Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness > 6 to 14 mm.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates K1560Drawing reference:
1) plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1559_KN Quarter-turn clamp lock stainless steel, knob plastic 374 kB

Drawings

Quarter-turn clamp lock stainless steel, knob plastic

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1559.816polyamidepins steel816,31834402831,5165,5M03X0,518356,53,466-202,54004,81,6≤130 °C on request