Product groups
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
K1559

Quarter-turn clamp locks stainless steel, knob plastic or...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version:Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note:Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness > 6 to 14 mm.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates K1560Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1559 Quarter-turn clamp locks, stainless steel twist knob plastic or stainless steel 257 kB
 Technical note on quarter-turn clamp lock K1559 and clamping plate K1560 148 kB

Drawings (total overview)

Quarter-turn clamp locks stainless steel, knob plastic or stainless steel

Quarter-turn clamp lock stainless steel, knob plastic

More information

Drawings

Quarter-turn clamp lock stainless steel, knob plastic

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1559.816polyamidepins steel816,31834402831,5165,5M03X0,518356,53,466-202,54004,81,6≤130 °C on request

Quarter-turn clamp lock stainless steel, knob stainless steel

More information

Drawings

Quarter-turn clamp lock stainless steel, knob stainless steel

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1559.8161stainless steelpins steel816,31834402831,5165,5M03X0,518356,53,466-202,54004,81,6≤200 °C on request