Product groups
Quarter-turn clamp lock steel, rotary knob plastic or stainless steel
K1558

Quarter-turn clamp lock steel, rotary knob plastic or stainless...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing steel or stainless steel.
Pin stainless steel.
Knob stainless steel or thermoplastic PA (polyamide).
Version:Housing nickel-plated or bright.
Pin bright.
Knob reinforced PA fibreglass, black.
Knob stainless steel, bright.
Note:Stainless steel fastening screws M2 or M3 are included.
Form A mounting option for plate thickness 6 mm.
Form B mounting option for plate thickness > 6 to 14 mm.
Type of operation:Check that the rotary knob is in the "OFF" position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates K1062Drawing reference:
1) plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1558 Quarter-turn clamp lock, steel rotary knob plastic or stainless steel 408 kB
 Technical note on quarter-turn clamp lock K1558 and clamping plate K1062 183 kB

Drawings (total overview)

Quarter-turn clamp lock steel, rotary knob plastic or stainless steel

Quarter-turn clamp lock steel, rotary knob plastic

More information

Drawings

Quarter-turn clamp lock steel, rotary knob plastic

Item selection/filter

Order No.Component
material
DLD1D2D3D4HH1H2H3MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1558.516polyamide515,514252521306,5205,5M2x314264,42,466-102,5601,81,2≤130 °C on request
K1558.817polyamide81718343428381026,55,5M3x418356,53,466-142,5903,20,4≤130 °C on request

Quarter-turn clamp lock steel, rotary knob stainless steel

More information

Drawings

Quarter-turn clamp lock steel, rotary knob stainless steel

Item selection/filter

Order No.Component
material
DLD1D2D3D4HH1H2H3MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1558.1516stainless steel515,514252521306,5205,5M2x314264,42,466-102,5601,81,2≤200 °C on request
K1558.1817stainless steel81718343428381026,55,5M3x418356,53,466-142,5903,20,4≤200 °C on request