Product groups

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:Bright.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1358_ZU Tongue for quarter-turn lock 163 kB

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.AL

CADAcc.PriceOrder
K1340.45060645 on request
K1340.45080845 on request
K1340.451001045 on request
K1340.451401445 on request
K1340.451601645 on request
K1340.451801845 on request
K1340.452002045 on request
K1340.452202245 on request
K1340.452402445 on request
K1340.452602645 on request
K1340.452802845 on request
K1340.453203245 on request
K1340.455005045 on request