Product groups

Item description/product images

DescriptionMaterial:Housing, actuation and fastening nut, stainless steel 1.4404.
O-rings red silicone, conforming to FDA.
Version:Bright.Note:The quarter turn lock fulfills the hygienic requirements acc. to DIN EN 1672-2 and DIN EN 14159.
Especially suitable for the food and beverage industry.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key K1335.113
Ring spanner K1362.16
Protective insert K1362.1613
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1353_DR Quarter-turn locks in Hygienic DESIGN 173 kB

Drawings

Quarter-turn locks in Hygienic DESIGN

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1353.18double flat2818 on request