Product groups
Quarter-turn locks, stainless steel, small version
K1351_DR

Quarter-turn locks, stainless steel, small version

go back

Item description/product images

DescriptionMaterial:Housing, stainless steel 1.4404.
Actuation and fastening nut, stainless steel 1.4404.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1351_DR Quarter-turn locks, stainless steel, small version 210 kB

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1351.1718square 7 mm2818 on request
K1351.1818square 8 mm2818 on request
K1351.4318double lug 3 mm2818 on request
K1351.4518double lug 5 mm2818 on request
K1351.0018grip2818 on request

Other items in this category