Product groups
Quarter-turn locks, stainless steel small version
K1351

Quarter-turn locks, stainless steel small version

go back

Item description/product images

DescriptionMaterial:Housing 1.4404 stainless steel.
Actuation and fastening nut 1.4404 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1351 Quarter-turn locks, stainless steel small version 175 kB

Drawings (total overview)

Quarter-turn locks, stainless steel small version

Quarter-turn locks, stainless steel, small version

More information

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1351.1718square 7 mm2818 on request
K1351.1818square 8 mm2818 on request
K1351.4318double lug 3 mm2818 on request
K1351.4518double lug 5 mm2818 on request
K1351.0018grip2818 on request

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.AL

CADAcc.PriceOrder
K1340.45060645 on request
K1340.45080845 on request
K1340.451001045 on request
K1340.451401445 on request
K1340.451601645 on request
K1340.451801845 on request
K1340.452002045 on request
K1340.452202245 on request
K1340.452402445 on request
K1340.452602645 on request
K1340.452802845 on request
K1340.453203245 on request
K1340.455005045 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33