Product groups
Tongues for compression latches with adjustable tongue gap
K0531_ZU

Tongues for compression latches with adjustable tongue gap

go back

Item description/product images

DescriptionMaterial:Tongue steel.Version:Electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0531_ZU Tongues for compression latches with adjustable tongue gap 182 kB

Drawings

Tongues for compression latches with adjustable tongue gap

Item selection/filter

Order No.A

LCADAcc.PriceOrder
K0532.1000X59040 - 5933 on request
K0532.1140X73026 - 45 / 52 - 7333 on request
K0532.1275X86012 - 32 / 68 - 8633 on request