Product groups
Compression latches with adjustable tongue gap
K0531_DR

Compression latches with adjustable tongue gap

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated.
Wing-handle version powder-coated.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0531_DR Compression latches with adjustable tongue gap 181 kB

Drawings

Compression latches with adjustable tongue gap

Item selection/filter

Order No.ActuationSWH

CADAcc.PriceOrder
K0531.18321square 8 mm2732  on request
K0531.43321double lug 3 mm2732  on request
K0531.45321double lug 5 mm2732  on request
K0531.30322wing grip2732 on request