Product groups

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated.Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0529_DR Compression latches 198 kB

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K0529.18321square 8 mm3227  on request
K0529.30321wing grip3227 on request
K0529.43321double lug 3 mm3227  on request
K0529.45321double lug 5 mm3227  on request

Other items in this category