Product groups

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Tongue steel.
Version:Housing and actuator trivalent passivated.
Tongue electro zinc-plated.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator another 90° draws the tongue into the frame increasing the pressure. The compression gap is 6 mm. The fastening nut is an earthing nut with teeth one side.Accessory:Key K0535Drawing reference:
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) toggle
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0529 Compression latches 178 kB

Drawings (total overview)

Compression latches

Compression latches

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K0529.18321square 8 mm3227  on request
K0529.30321wing grip3227 on request
K0529.43321double lug 3 mm3227  on request
K0529.45321double lug 5 mm3227  on request

Tongue for compression latch, steel

More information

Drawings

Tongue for compression latch, steel

Item selection/filter

Order No.A

LCADAcc.PriceOrder
K0530.145X3203245 on request
K0530.145X3503545 on request
K0530.145X3803845 on request
K0530.145X4404445 on request
K0530.151X3203251 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33