Product groups

Item description/product images

DescriptionMaterial:Tongue steel.Version:Electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0526_ZU Tongue for quarter-turn lock 207 kB

Drawings

Tongue for quarter-turn lock

Overview of items (compressed)

Item selection/filter
Order No.A

LFilter
K0523.135X16,5/18,5/20,5/22,5/24,535
K0523.145X4,5/6,5/8,5/10,5/12,5/14,5/16,5/18,5/20,5/21,5/22,5/24,5/26,5/28,5/30,5/32,5/34,5/36,5/38,5/40,5/42,545

Other items in this category