HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Housing and nut die-cast zinc.
Grip plastic PA6 GF 30.
Flat seal rubber.
Version:Housing and nut chrome-plated.
Grip black.
Note:Quarter-turn lock with wing grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are identical i.e. all locks can be opened with the same key (Euro key 5333).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0525_DR Quarter-turns lock with wing grip 170 kB

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
K0525.1183grip18,527 on request
K0525.2183lockable grip18,527 on request

Other items in this category